HPS_ID_1SBM15AMT_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMT_PRODIMAGE

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand:

Chance

Catalog ID:

1SBM18AMTB

18" Medium Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
2 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359366546

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
18.00 in x 3.25 in x 2.5 in
Distance From Pole
18 in
Height
2.5 in
Length
18 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
8.21 lb
Width
3.25 in

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
96
Standard Package
1