HPS_ID_1SBM18DFCLH_PRODIMAGE
* Representative image
HPS_ID_1SBM18DFCLH_PRODIMAGE
play

15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand:

Chance

Catalog ID:

1SBM18CLH

18" Medium Duty Fiberglass 15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
3 Position Cloverleaf Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359067740

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
18.00 in x 10 in x 12.25 in
Distance From Pole
18 in
Height
12.25 in
Length
18 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
8.4 lb
Width
10 in

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
80
Standard Package
5

Resources and downloads