HPS_ID_3SBM3618CLRH_PRODIMAGE
* Representative image
HPS_ID_3SBM3618CLRH_PRODIMAGE

15° 4-Round Holes Cloverleaf Cutout / Arrester Standoff Bracket, 48" 18" 3-Phase

Brand:

Chance

Catalog ID:

3SBM4818CLRH

48" 18" Medium Duty Fiberglass 15° 4-Round Holes Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket

Product details

General

Description - End Fitting
3 Position Cloverleaf Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
UPC
096359449850

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
48 in
Distance from Pole - Third Phase
18 in
Length
48 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
25 lb

Electrical Ratings

Phase
3-Phase

Logistics

Carton Quantity
5
Standard Package
5