HPS_ID_3SBL3618C_PRODIMAGE
HPS_ID_3SBL3618C_PRODIMAGE

2-Position Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase w/ Spacer Bars

Brand:

Chance

Catalog ID:

3SBL3618CSB

36" 18" Light Duty Fiberglass 2-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Spacer Bars

Product details

General

Description - End Fitting
2 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1000 lb
UPC
096359366737

Dimensions

Diameter - Rod / Tube
1.25 in
Distance From Pole
36 in
Distance from Pole - Third Phase
18 in
Length
36 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
17.5 lb

Electrical Ratings

Phase
3-Phase

Logistics

Carton Quantity
5
Standard Package
5