HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 18"

Brand:

Chance

Catalog ID:

1SBM18CSB

18" Medium Duty Fiberglass 5° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
2 Position Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
700 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1500 lb
UPC
096359231813

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
18 in
Length
18 in
Mounting Bolt Spacing
8 in
Weight
4.4 lb

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
180
Standard Package
6

Resources and downloads