text.skipToContent text.skipToNavigation

INSULATOR, CABLE RACK

by CHANCE Utility 

Catalog ID: C2031120

Cable Rack Insulator, white glazed for channel type hook. 2 3/4" wide x 3" length along hook with 1 1/2" cable radius.

Product Details

General

Material Porcelain
UPC 096359013303

Dimensions

Distance From Pole N/A
Length 3.00 in
Weight 0.76 lb
Width 2.75 in

Logistics

Pallet Quantity 2000

Resources/Downloads