text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 10 1/2"

by CHANCE Utility 

Catalog ID: C2030085

Cable Rack Hook T-style 10 1/2" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. A 0.08" thick coating over galvanized steel for abrasion replaces the insulator.

Product Details

General

Coating Galvanized w/ PVC Coating
Material Steel
UPC 096359012863

Dimensions

Distance From Pole N/A
Length 10.50 in
Weight 2.45 lb

Logistics

Pallet Quantity 720 EA

Resources/Downloads