text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 11 3/4"

by CHANCE Utility 

Catalog ID: DU3S2

Cable Rack Hook, 11 3/4" long for H-slot type racks. Accommodates two insulators. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359370840

Dimensions

Distance From Pole N/A
Length 11.75 in
Weight 1.57 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.35

Logistics

Pallet Quantity 750 EA

Resources/Downloads