text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 14"

by CHANCE Utility 

Catalog ID: C2030499

Cable Rack Hook, 14" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables. A 0.08" thick plastic coating over the galvanized steel for abraison replaces the insulator.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359243540

Dimensions

Distance From Pole N/A
Length 14.00 in
Weight 2.45 lb

Logistics

Pallet Quantity 900

Resources/Downloads