text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 15"

by CHANCE Utility 

Catalog ID: C2030086

Cable Rack Hook T-style 15" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. A 0.08" thick coating over galvanized steel for abrasion replaces the insulator.

Product Details

General

Coating Galvanized w/ PVC Coating
Material Steel
UPC 096359012870

Dimensions

Distance From Pole N/A
Length 15.00 in
Weight 5.37 lb

Logistics

Pallet Quantity 256 EA

Resources/Downloads