text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 15"

by CHANCE Utility 

Catalog ID: 1233

Cable Rack Hook T-style 15" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359068334

Dimensions

Distance From Pole N/A
Length 15.00 in
Weight 4.41 lb

Logistics

Pallet Quantity 320 EA

Resources/Downloads