text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 18"

by CHANCE Utility 

Catalog ID: 400314472

Cable Rack Hook, 18" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
UPC 096359071419

Dimensions

Distance From Pole N/A
Length 18.00 in
Weight 2.59 lb

Certifications and Compliance

CAO Specification Number 6784

Logistics

Pallet Quantity 800

Resources/Downloads