text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 4"

by CHANCE Utility 

Catalog ID: DU5S1

Cable Rack Hook, 4" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
UPC 096359370871

Dimensions

Distance From Pole N/A
Length 4.00 in
Weight 0.46 lb

Logistics

Pallet Quantity 4200 EA

Resources/Downloads