text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 6 1/4"

by CHANCE Utility 

Catalog ID: DU3S1

Cable Rack Hook, 6 1/4" long for H-slot type racks. Accommodates one insulator. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359370833

Dimensions

Distance From Pole N/A
Length 6.25 in
Weight 0.98 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.35

Logistics

Pallet Quantity 1200 EA

Resources/Downloads