text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 6"

by CHANCE Utility 

Catalog ID: C2030084

Cable Rack Hook T-style, 6" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. A 0.08" thick coating over galvanized steel for abrasion replaces the insulator.

Product Details

General

Coating Galvanized w/ PVC Coating
Material Steel
UPC 096359012856

Dimensions

Distance From Pole N/A
Length 6.00 in
Weight 1.65 lb

Logistics

Pallet Quantity 1200 EA

Resources/Downloads