text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 7 1/2"

by CHANCE Utility 

Catalog ID: DU5S2

Cable Rack Hook, 7 1/2" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
UPC 096359370888

Dimensions

Distance From Pole N/A
Length 7.50 in
Weight 0.9 lb

Logistics

Pallet Quantity 1500 EA

Resources/Downloads