text.skipToContent text.skipToNavigation

HOOK, CABLE RACK

by CHANCE Utility 

Catalog ID: 400314480

Cable Rack Hook, 10" long for channel-steel type racks. Includes rounded edges and 3 /16" x 13 /16" slots for securing cables. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359071426

Dimensions

Distance From Pole N/A
Length 10.00 in
Weight 1.14 lb

Certifications and Compliance

CAO Specification Number 6784

Logistics

Pallet Quantity 1920

Resources/Downloads