text.skipToContent text.skipToNavigation

RACK, CABLE, 14 HOLE

by CHANCE Utility 

Catalog ID: C2031125

Channel-Steel Types Cable Racks racks 24" long with 14 holes. Fasten to manhole or interior walls with 1 /2" x 4" expansion bolts (not included). Mounting slots of 5/8" x 3/4" at top and bottom can be overlapped for assembly in combination for desired length. Hot dip galvanized. RUS Listed.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Number of Holes 14
UPC 096359013327

Dimensions

Distance From Pole N/A
Length 24.00 in
Weight 1.96 lb

Logistics

Pallet Quantity 1080 EA

Resources/Downloads