text.skipToContent text.skipToNavigation

RACK, CABLE, 2 HOLE

by CHANCE Utility 

Catalog ID: DU10B2

Heavy Channel Steel Type Cable Rack, 46" long. Made from 4" x 1 19 /32" x 3 /16" channel steel. The 3/4" mounting holes will accept either expansion or anchor bolts to mount to vault wall. Two hooks can be mounted with 8" vertical spacing. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Number of Holes 2
UPC 096359370574

Dimensions

Distance From Pole N/A
Length 16.00 in
Weight 6.37 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.35

Logistics

Pallet Quantity 352 EA

Resources/Downloads