text.skipToContent text.skipToNavigation

RACK, CABLE, 2 HOLE

by CHANCE Utility 

Catalog ID: DU1B2

Manufactured from 3/8" x 1-3/4" steel. Accommodates two supports. Nob-Loc type supports are interchangeable on DU1B Series racks. Order supports separately.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Number of Holes 2
UPC 096359496588

Dimensions

Distance From Pole N/A
Length 21.75 in
Weight 1.96 lb

Resources/Downloads