text.skipToContent text.skipToNavigation

RACK, CABLE, 3 HOLE

by CHANCE Utility 

Catalog ID: DU13B3

Manufactured of 3" structural steel channel. Accommodate three supports spaced on 4-1/2" centers. Offset lower mounting tab allows racks to be joined for additional length.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Number of Holes 3
UPC 096359370598

Dimensions

Distance From Pole N/A
Length 17.25 in
Weight 5.64 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.35

Logistics

Pallet Quantity 288 EA

Resources/Downloads