text.skipToContent text.skipToNavigation

RACK, CABLE, 4 HOLE

by CHANCE Utility 

Catalog ID: R1474

Heavy Channel Steel Type Cable Rack, 32" long. Made from 4" x 1 19 /32" x 3 /16" channel steel. The 3/4" mounting holes will accept either expansion or anchor bolts to mount to vault wall. Four hooks can be mounted with 8" vertical spacing. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Number of Holes 4
UPC 096359051091

Dimensions

Distance From Pole N/A
Length 32.00 in
Weight 12.74 lb

Logistics

Pallet Quantity 144 EA

Resources/Downloads