text.skipToContent text.skipToNavigation

RACK, CABLE, 47 HOLE

by CHANCE Utility 

Catalog ID: C2030314

Channel-Steel Type Cable Rack, 70 1/4" long with 47 holes. Fastens to manhole or interior walls with 1 /2" x 4" expansion bolts (not included). Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Number of Holes 47
UPC 096359013013

Dimensions

Distance From Pole N/A
Length 70.25 in
Weight 6.8 lb

Logistics

Pallet Quantity 280

Resources/Downloads