text.skipToContent text.skipToNavigation

RACK, CABLE, 9 HOLE

by CHANCE Utility 

Catalog ID: DU1B29

Manufactured from 3/8" x 1-3/4" steel. Accommodates nine supports. Nob-Loc type supports are interchangeable on DU1B Series racks. Order supports separately.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Number of Holes 9
UPC 096359370659

Dimensions

Distance From Pole N/A
Length 42.75 in
Weight 7.45 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.35

Logistics

Pallet Quantity 300 EA

Resources/Downloads