HPS_ID_PSC2080480_PRODIMAGE
HPS_ID_PSC2080480_PRODIMAGE

CROSSOVER CLAMP, 1/4in to 3/8in STRAND SIZE

Brand:

Chance

Catalog ID:

PSC2080480

Crossover clamp is used to secure two perpendicular crossing strands.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Fits 1/4" TO 3/8" strand size
  • Supplied with two 1/2" dia. bolts
  • Galvanized per ASTM A-153

Product details

General

Material
Steel
Style
N/A
UPC
096359636878

Dimensions

Weight
1.5 lb

Logistics

Carton Quantity
25
Pallet Quantity
1200

Resources and downloads