text.skipToContent text.skipToNavigation

EYELET, ANGLE, Thimbleye®, 3/4"

by CHANCE Utility 

Catalog ID: 0101

Angle Thimbleye®® used for attaching to 3/4" thru-bolt or threaded end of straight or angle Thimbleye® bolt for down guying. Rounded groove protects guy strand from sharp bending and kinking. Drop-forged galvanized steel.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Type Eyelets
UPC 096359066668

Dimensions

Distance From Pole N/A
Weight 1.29 lb

Logistics

Pallet Quantity 1600 EA

Resources/Downloads