text.skipToContent text.skipToNavigation

EYELET, ANGLE, Thimbleye®, 5/8"

by CHANCE Utility 

Catalog ID: 0100

Angle Thimbleye®® used for attaching to 5/8" thru-bolt or threaded end of straight or angle Thimbleye® bolt for down guying. Rounded groove protects guy strand from sharp bending and kinking. Drop-forged galvanized steel. RUS Listed.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Type Eyelets
UPC 096359066651

Dimensions

Distance From Pole N/A
Weight 1.35 lb

Certifications and Compliance

RUS Listed Reference v - Guy Attachment

Logistics

Pallet Quantity 1440 EA

Resources/Downloads