text.skipToContent text.skipToNavigation

Thimbleye® EYELET, 3/4in.

By CHANCE Utility 

Catalog ID: 6520

By CHANCE Utility
Catalog ID:  6520
Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.
  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • Material: Forged steel galvanized per ASTM A-153

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Type Eyelets
UPC 096359073420

Dimensions

Distance From Pole N/A
Weight 1.16 lb

Logistics

Pallet Quantity 1600

Resources and Downloads