text.skipToContent text.skipToNavigation

Twineye® EYENUT, 3/4"

By CHANCE Utility 

Catalog ID: 6561

By CHANCE Utility
Catalog ID:  6561
Eyenuts are installed on the threaded end of bolts and used in deadend applications.

  • Forged galvanized steel per ASTM A-153
  • More Options

    Product Details

    General

    Coating Galvanized, ASTM A-153
    Material Steel
    Tensile Strength 18350 lb
    Type Eyenuts
    UPC 096359073536

    Dimensions

    Distance From Pole N/A
    Weight 1.8 lb

    Logistics

    Pallet Quantity 1200

    Resources and Downloads