text.skipToContent text.skipToNavigation

BOLT, DA, 1in x 16in, w/4 NUTS

By CHANCE Utility 

Catalog ID: PSDA101600

By CHANCE Utility
Catalog ID:  PSDA101600
Full-thread double-arming bolt, 1" dia. x 16" long with cone pointed ends. Includes two square nuts. Rated tensile stength is 33,500 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 33500 lb
UPC 096359514688

Dimensions

Diameter 1 in
Diameter (Fraction) 1 in
Distance From Pole N/A
Length 16.00 in
Weight 4.72 lb

Logistics

Carton Quantity 8
Pallet Quantity 384

Resources and Downloads