BOLT, DA, 5/8in x 20in, w/4 NUTS

Brand:

Chance

Catalog ID:

8870

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
12400 lb.
UPC
096359075721

Dimensions

Diameter
0.63 in
Diameter (Fraction)
5/8 in
Dimensions
20.625 in x 1.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
20.625 in
Weight
1.93 lb
Width
1 in

Certifications And Compliance

Industry Standard(s)
ANSI C135.1
RUS Listed Reference
n - Bolt, double arming

Logistics

Pallet Quantity
1200