DOUBLE-ARMING BOLT, 3/4in x 38in w/4 NUTS

Brand:

Chance

Catalog ID:

PS889838

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
18350 lb.
UPC
096359479000

Dimensions

Diameter
0.75 in
Diameter (Fraction)
3/4 in
Dimensions
38.750 in x 1.100 in x 1.100 in
Distance From Pole
N/A
Height
1.1 in
Length
38.75 in
Weight
4.5 lb
Width
1.1 in

Logistics

Pallet Quantity
250