HPS_ID_Machine Bolt CW_PRODIMAGE
Reviews
Square head machine bolt, 5/8" dia. x 10" long with one square nut. Rated tensile strength is 12,400 lbs. Hot dip galvanized per ASTM A-153 and manufactured in compliance with industry standard ANSI C135.1. RUS listed.