HPS_ID_8820_PRODIMAGE
HPS_ID_8820_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 5/8in x 18in

Brand:

Chance

Catalog ID:

8818

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
12400 lb.
Type
Machine Bolts
UPC
096359075554

Dimensions

Diameter
0.63 in
Diameter (Fraction)
5/8 in
Dimensions
18.813 in x 1.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
18.813 in
Length - Threaded Area
6 in
Weight
1.51 lb
Width
1 in

Certifications And Compliance

Industry Standard(s)
ANSI C135.1
RUS Listed Reference
c - Bolt, machine

Logistics

Carton Quantity
30
Pallet Quantity
1440