text.skipToContent text.skipToNavigation

BOLT, OVALEYE, 3/4in x 24in

By CHANCE Utility 

Catalog ID: PS29994CW

By CHANCE Utility
Catalog ID:  PS29994CW
Ovaleye bolt, 3/4"dia. x 24" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 22,000 lbs. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370. Galvanized steel per CSAG164-M.

More Options

Product Details

General

Tensile Strength 22000 lb

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 24.00 in
Length - Threaded Area 6
Weight 0 lb

Certifications and Compliance

Industry Standard(s) CSA C83.65

Resources and Downloads