- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
-
Drain & Trench Systems
-
Drain & Trench Systems
- 500 Series - Deck
- 600 Series - Commercial and Industrial
-
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Ground Set Accessories
- Grounding Accessories & Tools
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
-
Line Construction Hardware
-
Line Construction Hardware
- Anchor Shackles
- Arms & Gains
- Banding Components
- Brace Crossarms
- Brackets & Braces
- View All Line Construction Hardware Categories
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
-
Drain & Trench Systems
-
Drain & Trench Systems
- 500 Series - Deck
- 600 Series - Commercial and Industrial
-
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Ground Set Accessories
- Grounding Accessories & Tools
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
-
Line Construction Hardware
-
Line Construction Hardware
- Anchor Shackles
- Arms & Gains
- Banding Components
- Brace Crossarms
- Brackets & Braces
- View All Line Construction Hardware Categories
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
Curved
WASHER, CURVED, 1 1/8" HOLE
By CHANCE Utility
Catalog ID: 400285029
Washers protect the crushing of wood fibers under loading conditions.
WASHER, CURVED, 15/16in HOLE, 3-3/8in x 3-1/2in
By CHANCE Utility
Catalog ID: 400285037
Washers protect the crushing of wood fibers under loading conditions.
WASHER, RECTANGULAR CURVED, 1-1/16in HOLE, 3in x 4in
By CHANCE Utility
Catalog ID: CRW4B
Washers protect the crushing of wood fibers under loading conditions.
WASHER, RECTANGULAR CURVED, 13/16in HOLE, 2-1/4in x 3-1/2in
By CHANCE Utility
Catalog ID: CRW3
Washers protect the crushing of wood fibers under loading conditions.
WASHER, RECTANGULAR CURVED, 15/16in HOLE, 3in x 4in
By CHANCE Utility
Catalog ID: CRW4A
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 1 1/16in HOLE, 4in SQ
By CHANCE Utility
Catalog ID: GCW41B
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in
By CHANCE Utility
Catalog ID: PS6822
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in, with TDG CORROSION PROTECTION
By CHANCE Utility
Catalog ID: PS6822TDG
Square curved washer, 3" square x 1/4" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalvĀ® requirements.
WASHER, SQ CURVED, 11/16in HOLE, 2 1/4in
By CHANCE Utility
Catalog ID: 681012
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 11/16in HOLE, 3in SQ
By CHANCE Utility
Catalog ID: 682312
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 11/16in HOLE, 3in SQ
By CHANCE Utility
Catalog ID: GCW31
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 13/16in HOLE, 3 1/4in
By CHANCE Utility
Catalog ID: 6825
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 13/16in HOLE, 3in SQ
By CHANCE Utility
Catalog ID: GCW31A
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 13/16in HOLE, 3in SQ
By CHANCE Utility
Catalog ID: 682212
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 13/16in HOLE, 3in SQ, with TDG CORROSION PROTECTION
By CHANCE Utility
Catalog ID: 682212TDG
Square curved washer, 3" square x 1/4" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalvĀ® requirements.
WASHER, SQ CURVED, 13/16in HOLE, 4in SQ
By CHANCE Utility
Catalog ID: GCW41
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 13/16in HOLE, 4in SQ
By CHANCE Utility
Catalog ID: DF4W15
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 15/16in HOLE, 4in SQ
By CHANCE Utility
Catalog ID: 680912
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 15/16in HOLE, 4in SQ
By CHANCE Utility
Catalog ID: GCW41A
Washers protect the crushing of wood fibers under loading conditions.
WASHER, SQ CURVED, 7/8in HOLE, 3in SQ
By CHANCE Utility
Catalog ID: 6823
Washers protect the crushing of wood fibers under loading conditions.