SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/4in SIZE

Brand:

Chance

Catalog ID:

C2050187

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Double-coil spring washer with 13/16" diameter hole for 3/4" diameter bolt
  • Stock material is 7/32" x 17/64"
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Size
7/32 in x 17/64 in
Type
Lockwasher
UPC
096359013501

Dimensions

Bolt Size
3/4 in
Dimension - Hole Size inch
13/16 in
Dimensions
1.250 in x 1.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
1.25 in
Weight
0.1 lb
Width
1 in

Logistics

Pallet Quantity
16000