HPS_ID_586424_PRODIMAGE
HPS_ID_586424_PRODIMAGE

POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with 5/8in BOLT and 1/2in BOLT or LAG

Brand:

Chance

Catalog ID:

GEP5C

Pole eye plate used in down guy applications for clevis connections.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • The narrow profile is 1 3/4" wide
  • Cast ductile iron per ASTM A-536 and galvanized per ASTM A-153.

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
UPC
096359036531

Dimensions

Distance From Pole
N/A
Weight
1.59 lb

Logistics

Pallet Quantity
1200

Resources and downloads

Specifications