text.skipToContent text.skipToNavigation

FITTING, GUY, SIDEWALK

by CHANCE Utility 

Catalog ID: 0501

Sidewalk Guy Pole End Plate. Used where space is not available for standard guying. Attach with one 5/8" bolt and two 1/2" lag screws. Use with No. 0502 or 0512 End Fittings and 2" diameter pipe (Not included). Hot dip galvanized. RUS Listed.

Product Details

General

Coating Galvanized, ASTM A-153
Material Ductile Iron, ASTM A-536
Type Sidewalk Guy Attachment
UPC 096359066910

Dimensions

Distance From Pole N/A
Weight 4.41 lb

Logistics

Pallet Quantity 480 EA

Resources/Downloads