text.skipToContent text.skipToNavigation

ADJUST-A-GRIP GUY DEADEND, 0.899in/0.910in DIA. STRAND, 84,200lbs/73,350lbs STRENGTH

by CHANCE Utility 

Catalog ID: 905AWA18

The Adjust-a-Grip is a deadend for 0.899" dia. 37, #8 or 0.910" dia. 19, #5 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product Details

General

EU RoHS Indicator No
Tensile Strength 84200 lb
UPC 096359076124

Dimensions

Distance From Pole N/A
Weight 40 lb

Logistics

Pallet Quantity 36 EA

Resources/Downloads

Videos

CHANCE Adjust a Grip

Installation/Instruction Manual (IOM)