text.skipToContent text.skipToNavigation

ADJUST-A-GRIP GUY DEADEND, 1.010in DIA. STRAND, 100,700lbs STRENGTH

by CHANCE Utility 

Catalog ID: 1010AWA18

The Adjust-a-Grip is a deadend for 1.010" dia. 37, #7 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product Details

General

Tensile Strength 100700 lb
UPC 096359068044

Dimensions

Distance From Pole N/A
Weight 39.2 lb

Logistics

Pallet Quantity 72

Resources/Downloads

Videos

CHANCE Adjust a Grip

Installation/Instruction Manual (IOM)