text.skipToContent text.skipToNavigation

ADJUST-A-GRIP GUY DEADEND, 1.270in DIA. STRAND, 142,900lbs STRENGTH

by CHANCE Utility 

Catalog ID: 1270AWA0

The Adjust-a-Grip is a deadend for 1.270" dia. 37, #5 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product Details

General

Tensile Strength 142900 lb
UPC 096359068747

Dimensions

Distance From Pole N/A

Resources/Downloads

Videos

CHANCE Adjust a Grip

Installation/Instruction Manual (IOM)