text.skipToContent text.skipToNavigation

ADJUST-A-GRIP GUY DEADEND, 3/4in DIA. STRAND, 58,300 STRENGTH

by CHANCE Utility 

Catalog ID: 34GA18FPL

The Adjust-a-Grip is a deadend for 3/4" dia. 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product Details

General

EU RoHS Indicator No
Tensile Strength 58300 lb
UPC 096359464389

Dimensions

Distance From Pole N/A
Weight 20 lb

Logistics

Pallet Quantity 30 EA

Resources/Downloads

Videos

CHANCE Adjust a Grip

Installation/Instruction Manual (IOM)