HPS_ID_GS16012CC2_PRODIMAGE
* Representative image
HPS_ID_GS16012CC2_PRODIMAGE

36" 30K Guy Strain, Clevis / Clevis + 2 Rollers

Brand:

Chance

Catalog ID:

GS30036CC2

36" Fiberglass Guy Strain- 30,000 lb Series- Clevis / Clevis + 2 Rollers

Product details

General

Description - End Fitting
Clevis - Clevis - 2 Rollers
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
UPC
096359495956

Dimensions

Diameter - Rod / Tube
0.75 in
Length
36 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Mounting Bolt Spacing
48 in
Weight
6.9 lb

Logistics

Carton Quantity
5
Standard Package
1