HPS_ID_PS888P_PRODIMAGE
HPS_ID_PS888P_PRODIMAGE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 3in GIMLET THREAD SHANK

Brand:

Chance

Catalog ID:

PS888P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 2-1/2"
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Pins
UPC
096359491842

Dimensions

Dimensions
8.000 in x 2.100 in x 2.100 in
Distance From Pole
N/A
Height
2.1 in
Length
8 in
Length - Threaded Area
3
Weight
1.08 lb
Width
2.1 in

Logistics

Carton Quantity
25
Pallet Quantity
1600