HPS_ID_C2060271_PRODIMAGE
* Representative image
HPS_ID_C2060271_PRODIMAGE

INSULATOR POLE TOP PIN, 21in LENGTH, OFFSET STYLE with 1in LEAD THREAD

Brand:

Chance

Catalog ID:

DP28P3

Pin for pole top offset mounting of insulators with 1" thread is 21" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead thread
  • Two 11/16" mounting holes are spaced at 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Style
Offset Base
UPC
096359370383

Dimensions

Dimensions
22.000 in x 3.125 in x 3.625 in
Distance From Pole
N/A
Height
3.625 in
Length
22 in
Weight
5.49 lb
Width
3.125 in

Logistics

Pallet Quantity
256