HPS_PPHID_250895
HPS_PPHID_250895

CROSSARM REINFORCING PLATE for 3-3/4in x 4-3/4in CROSSARM

Brand:

Chance

Catalog ID:

4063

Reinforcing plate prevents damage to wood crossarms from tightened nuts.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hole diameter is 13/16"
  • Manufactured from 7 Ga. (.179") steel
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Reinforcing Plates
UPC
096359071938

Dimensions

Dimensions
4.000 in x 4.160 in x 0.680 in
Distance From Pole
N/A
Height
0.68 in
Length
4 in
Weight
0.98 lb
Width
4.16 in

Logistics

Pallet Quantity
1800

Resources and downloads