text.skipToContent text.skipToNavigation

PLATE, DOUBLE ARMING

By CHANCE Utility 

Catalog ID: 5844

By CHANCE Utility
Catalog ID:  5844
Double arming plate 4" wide x 24" long. Used for double arm construction in cases where no extension beyond the arm is required. Attaches to the crossarm through the slots provided. Equipment being mounted is attached to the center hole. Hot dip galvanized. RUS Listed.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Type Reinforcing Plates
UPC 096359072881

Dimensions

Distance From Pole N/A
Length 24.00 in
Weight 12.85 lb

Certifications and Compliance

RUS Listed Reference ct - Plate, double arming

Logistics

Pallet Quantity 180

Resources and Downloads