text.skipToContent text.skipToNavigation

RACK, SECONDARY, 9 GAUGE, 30"

by CHANCE Utility 

Catalog ID: C2070051

Secondary Rack, 30" long for 4 wires with non-exended back. Rack has fabricated steel points that are permanently hot riveted to the rack bases. Offsets wires 4" from face of pole. The entire unit is hot dip galvanized. Insulators are not included.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style 4 Wire
UPC 096359014331

Dimensions

Distance From Pole N/A
Length 29.75 in
Weight 9.73 lb
Width 3.25 in

Certifications and Compliance

Industry Standard(s) ANSI C135.7

Logistics

Pallet Quantity 120 EA

Resources/Downloads