HPS_ID_31144_PRODIMAGE
HPS_ID_31144_PRODIMAGE

SERVICE WIREHOLDER, 11/32in (No. 22) x 3in SCREW, GRAY PORCELAIN MATERIAL, REINFORCED BASE

Brand:

Chance

Catalog ID:

31145

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Body material: porcelain, wet process
  • Screw material: galvanized steel
  • Meets EEI standard TD-24

Product details

General

Catalog Number

31145

Material

Porcelain/Steel

Type

Service Wireholder

UPC

096359070085

Dimensions

Distance From Pole

N/A

Weight

0.59 lb

Logistics

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings